??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
9135935
HELP_VARIABLE
Nominal Length
350.000 mm
Order Number
9135935
Min. Cabinet Depth
363 mm
Hole Spacing
192.000 mm
SiSy Distance
49.000 mm
Guide length
230.000 mm
Embedded user actions
Preview - Generation
Формати
Files
3D
2D